HUBBELL POWER SYSTEMS
Extension Resistor Pair to 80 kV for Analog/Digital Phasing Meters to 16 kV
Image of H18762 Extension Resistor Pair to 80 kV for Analog/Digital Phasing Meters to 16 kV

Extension Resistor Pair to 80 kV for Analog/Digital Phasing Meters to 16 kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: H18762

Pair of Extension Resistors for up to 80 kV (32" long)

Extension Resistors, as installed

General

Catalog Number

H18762

EU RoHS Indicator

No

Material Type

Standard

Style

Extension Resisters up to 80kV

UPC

096359039327

Dimensions

Weight

5.9 lb

Weight Metric

2.6 kg

Electrical Ratings

Withstand Voltage

Up to 80kV

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Standard Package

1