HUBBELL POWER SYSTEMS
Image of CRSEADDFF07 Extension, RS2875.203, 14/14 X 7ft
Image of CRSEADDFF07 Extension, RS2875.203, 14/14 X 7ft
play

Extension, RS2875.203, 14/14 X 7ft

Brand: Chance

Catalog ID: CRSEADDFF07

Round Shaft Extension 7' long 2.875" 0.203" Wall Diameter 14" - 14" Helices.

A helical pile is a segmented deep foundation system with helical bearing plates welded to a central steel shaft. Segments or sections are joined with bolted couplings. Installation depth is limited only by soil density and practicality based on economics. A helical bearing plate or helix is one pitch of a screw thread. All helices, regardless of their diameter, have a standard 3" pitch. Being a true helical shape, the helices do not auger into the soil but rather screw into it with minimal soil disturbance. Helical plates are spaced at distances far enough apart that they function independently as individual bearing elements; consequently, the capacity of a particular helix on a helical anchor/pile shaft is not influenced by the helix above or below it.

  • Round Shaft Lead Sections are assembled to Round Shaft Extension with through bolt(s).
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of pile can be determined my measuring installation torque
  • Bolt and nut are assembled to extension at the factory

Product details

General

Application

Helical Anchoring

Catalog Number

CRSEADDFF07

Coating

Galvanized, ASTM A-153

Number of Helices

2

Pipe Type

Wall Round Pipe

Style

Round Shaft Helical Piles RS2875.203

Torque Rating

5500 ft-lbs

Type

Anchor Extensions

Dimensions

Anchor Helix Diameter(s)

14 in - 14 in

Foundation Diameter

  • 2.875 in
  • 0.203 in

Foundation Length

84 in

Length

84 in

Weight

75 lb

Logistics

Standard Package

1

Media

Videos

play
CHANCE Round Shaft Anchor Installation