HUBBELL POWER SYSTEMS
Image of CRSEDFFFF07CU Extension, RS4500.337, 7ft long 3 hole pattern

Extension, RS4500.337, 7ft long 3 hole pattern

Brand: Chance

Catalog ID: CRSEDFFFF07CU

Round Shaft Extension 7' long 4.5" diameter pipe pile, Three bolts and nuts attached.

A helical pile is a segmented deep foundation system with helical bearing plates welded to a central steel shaft. Segments or sections are joined with bolted couplings. Installation depth is limited only by soil density and practicality based on economics. A helical bearing plate or helix is one pitch of a screw thread. All helices, regardless of their diameter, have a standard 3" pitch. Being a true helical shape, the helices do not auger into the soil but rather screw into it with minimal soil disturbance. Helical plates are spaced at distances far enough apart that they function independently as individual bearing elements; consequently, the capacity of a particular helix on a helical anchor/pile shaft is not influenced by the helix above or below it.

  • Round Shaft Lead Sections are assembled to Round Shaft Extension with through bolt(s).
  • Hot dipped galvanized per ASTM A153
  • Capacity of pile can be determined my measuring installation torque
  • Bolt and nut are assembled to extension at the factory

General

Application

Helical Anchoring

Catalog Number

CRSEDFFFF07CU

Coating

Galvanized, ASTM A-153

Number of Helices

0

Pipe Type

Round Pipe

Style

Round Shaft Helical Piles RS4500.337

Torque Rating

23000 ft-lbs

Type

Anchor Extensions

UPC

096359706724

Dimensions

Dimensions

84.000 in x 4.500 in x 4.500 in

Foundation Length

84 in

Height

4.5 in

Length

84 in

Weight

105 lb

Width

4.5 in

Configuration

Number of Helices

0

Logistics

Standard Package

1