HUBBELL POWER SYSTEMS
Image of CRSEFFFFF07 Extension, RS8625.250, 7ft box coupler

Extension, RS8625.250, 7ft box coupler

Brand: Chance

Catalog ID: CRSEFFFFF07

Round Shaft Extension 7' long 8.63" Diameter.

A helical pile is a segmented deep foundation system with helical bearing plates welded to a central steel shaft. Segments or sections are joined with bolted couplings. Installation depth is limited only by soil density and practicality based on economics. A helical bearing plate or helix is one pitch of a screw thread. All helices, regardless of their diameter, have a standard 3" pitch. Being a true helical shape, the helices do not auger into the soil but rather screw into it with minimal soil disturbance. Helical plates are spaced at distances far enough apart that they function independently as individual bearing elements; consequently, the capacity of a particular helix on a helical anchor/pile shaft is not influenced by the helix above or below it.

  • Round Shaft Lead Sections are assembled to Round Shaft Extension with through bolt(s).
  • Hot dipped galvanized per ASTM A153
  • Capacity of pile can be determined my measuring installation torque
  • Bolt and nut are assembled to extension at the factory

General

Application

Helical Anchoring

Catalog Number

CRSEFFFFF07

Coating

Galvanized, ASTM A-153

Number of Helices

0

Pipe Type

Round Pipe

Shaft Type

RS

Style

Round Shaft Helical Piles RS8825.250

Torque Rating

60000 ft-lbs

Type

Anchor Extensions

Dimensions

Dimensions

84.000 in x 8.625 in x 8.625 in

Foundation Diameter

8.63 in

Foundation Length

84 in

Height

8.625 in

Length

84 in

Width

8.625 in

Configuration

Number of Helices

0

Logistics

Standard Package

1