HUBBELL POWER SYSTEMS
EXTRA HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 19ft MOUNTING SPACE BETWEEN POLES, w/ONE WALKWAY
Image of CPEHD202WKY EXTRA HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 19ft MOUNTING SPACE BETWEEN POLES, w/ONE WALKWAY

EXTRA HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 19ft MOUNTING SPACE BETWEEN POLES, w/ONE WALKWAY

Brand: Chance

Catalog ID: CPEHD202WKY

Aluminum Extra Heavy Duty equipment platform with 19' inside pole face to face spacing. The platform width is 42" and includes a 41" wide walkway on one side with hand rails. Walkway planking is not included and sourced seperately. Platform attaches to pole with (14) 3/4" machine bolts (seven per side) that are purchased seperately.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Aluminum platforms are light-weight but capable of supporting heavy loads. Can be used to mount heavy equipment such as transformers or regulators.

General

Catalog Number

CPEHD202WKY

Material

6061-T6 Aluminum

UPC

096359864332

Dimensions

Distance From Pole

N/A

Weight

625 lb

Width

42 in