HUBBELL POWER SYSTEMS
EXTRA HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 19ft MOUNTING SPACE BETWEEN POLES
Image of CPEHD202 EXTRA HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 19ft MOUNTING SPACE BETWEEN POLES

EXTRA HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 19ft MOUNTING SPACE BETWEEN POLES

Brand: Chance

Catalog ID: CPEHD202

Aluminum heavy duty equipment platform with 19' inside pole face to face spacing. The platform width is 42" and attaches to poles with (14) 3/4" machine bolts (seven per side) that are purchased seperately.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

General

Catalog Number

CPEHD202

EU RoHS Indicator

No

Material

6061-T6 Aluminum

UPC

096359354192

Dimensions

Distance From Pole

N/A

Weight

471 lb

Width

42 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No