HUBBELL POWER SYSTEMS
Image of HG30425 Extra Long Clampstick Head Only

Extra Long Clampstick Head Only

Brand: CHANCE Lineman Grade Tools

Catalog ID: HG30425

EXTRA LONG CLAMPSTICK HEAD ONLY, Replacement Posigrip Head.

  • Tested per OSHA & ASTM F711
  • For use on eyescrew grounding or hot line clamps
  • Can be mounted on the line and tightened at up to 30° angles
  • Aluminum and bronze fittings

Product details

General

Catalog Number

HG30425

EU RoHS Indicator

No

Style

Extra Long Head Only

UPC

096359038719

Dimensions

Dimensions

1.00 ft x 4 in x 3.625 in

Dimensions Metric

0.3 m x 10.2 mm x 9.2 mm

Height

3.625 in

Height Metric

9.2 mm

Length

1 ft

Length Metric

0.3 m

Weight

0.8 lb

WeightMetric

0.3 kg

Width

4 in

WidthMetric

10.2 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads