HUBBELL POWER SYSTEMS
Image of 6503 EYENUT, STANDARD, 3/4"

EYENUT, STANDARD, 3/4"

Brand: Chance

Catalog ID: 6503

Standard eyenut that fits 3/4" diameter bolts. Most commonly used for deadending, back-guying,and attaching pole head guys on the threaded ends of crossarm bolts.Drop-forged hot dip galvanized steel.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Tensile strength rating is 20,050 lbs
  • Meets the requirements of ANSI C135.5

General

Catalog Number

6503

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Eyenuts

UPC

096359073376

Dimensions

Dimensions

3.188 in x 2.500 in x 1.340 in

Distance From Pole

N/A

Height

1.34 in

Length

3.188 in

Weight

0.64 lb

Width

2.5 in

Logistics

Pallet Quantity

2400