HUBBELL POWER SYSTEMS
Image of LE014027026 EZ1 EZ Box, Unheated, Insulated Enclosure, Fiberglass
* Representative image
Image of LE014027026 EZ1 EZ Box, Unheated, Insulated Enclosure, Fiberglass
play
Buy America(n) Qualified

EZ1 EZ Box, Unheated, Insulated Enclosure, Fiberglass

Brand: HOT BOX

Catalog ID: LE014027026

EZ1 EZ Box - Insulated -14W X 27L X 26H (Unheated) - Drop Over

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Drop-over design is quick and easy to install.
  • Durable & Reliable - No matter what material is selected, all are built with quality materials which stand up to harsh outside elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.
  • Variety of Options - Drop-overs are available in Aluminum, Fiberglass or HDPE (plastic) allowing you to select the best option for your application.

Product details

General

ASSE Classification

Class II (Freeze Retardant)

Catalog Number

LE014027026

Heated?

No

Insulated?

Yes

Material

Fiberglass

Dimensions

Dimensions

27 in x 14 in x 26 in

Height

26 in

Length

27 in

Mounting Pad / Base Plate Dimensions

31 X 46

Weight

44 lb

Width

14 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

Industry Standard(s)

ASSE 1060 Certified

Media

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview