HUBBELL POWER SYSTEMS
Image of LE012038028 EZ2 EZ Box, Unheated, Insulated Enclosure, Fiberglass

EZ2 EZ Box, Unheated, Insulated Enclosure, Fiberglass

Brand: HOT BOX

Catalog ID: LE012038028

EZ2 EZ Box - Insulated -12W X 38.5L X 28H (Unheated) - Drop Over

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Drop-over design is quick and easy to install.
  • Durable & Reliable - No matter what material is selected, all are built with quality materials which stand up to harsh outside elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.
  • Variety of Options - Drop-overs are available in Aluminum, Fiberglass or HDPE (plastic) allowing you to select the best option for your application.

General

ASSE Classification

Class II (Freeze Retardant)

Catalog Number

LE012038028

Heated?

No

Insulated?

Yes

Material

Fiberglass

UPC

662037208325

Dimensions

Dimensions

38 in x 12 in x 28 in

Height

28 in

Length

38 in

Mounting Pad / Base Plate Dimensions

34 X 59

Weight

67 lb

Width

12 in

Certifications And Compliance

ASSE Classification

Class II (Freeze Retardant)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

No