HUBBELL POWER SYSTEMS
Image of LE013047028 EZ2S EZ Box, Unheated, Insulated Enclosure, Fiberglass
* Representative image
Image of LE013047028 EZ2S EZ Box, Unheated, Insulated Enclosure, Fiberglass
play

EZ2S EZ Box, Unheated, Insulated Enclosure, Fiberglass

Brand: HOT BOX

Catalog ID: LE013047028

EZ2S EZ Box - Insulated -13W X 47L X 28H (Unheated) - Drop Over

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Drop-over design is quick and easy to install.
  • Durable & Reliable - No matter what material is selected, all are built with quality materials which stand up to harsh outside elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.
  • Variety of Options - Drop-overs are available in Aluminum, Fiberglass or HDPE (plastic) allowing you to select the best option for your application.

Product details

General

ASSE Classification

Class II (Freeze Retardant)

Catalog Number

LE013047028

Heated?

No

Insulated?

Yes

Material

Fiberglass

Dimensions

Dimensions

47 in x 13 in x 28 in

Height

28 in

Length

47 in

Mounting Pad / Base Plate Dimensions

28 X 62

Weight

107 lb

Width

13 in

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Media

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview