
Brand: HOT BOX
Catalog ID: LE044053044
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class II (Freeze Retardant)
Catalog Number
LE044053044
Heated?
No
Insulated?
Yes
Material
Fiberglass
UPC
662037208288
Dimensions
53 in x 44 in x 44 in
Height
44 in
Length
53 in
Mounting Pad / Base Plate Dimensions
61 X 70
Weight
173 lb
Width
44 in
ASSE Classification
Class II (Freeze Retardant)
Industry Standard(s)
ASSE 1060 Certified
Heated?
No