HUBBELL POWER SYSTEMS
EZLVX1 EZ Box, Unheated, Insulated Enclosure, Fiberglass
Image of LE014021027 EZLVX1 EZ Box, Unheated, Insulated Enclosure, Fiberglass

EZLVX1 EZ Box, Unheated, Insulated Enclosure, Fiberglass

Brand: HOT BOX

Catalog ID: LE014021027

EZLVX1 EZ Box - Insulated -14W X 21L X 24H (Unheated) - Drop Over

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Drop-over design is quick and easy to install.
  • Durable & Reliable - No matter what material is selected, all are built with quality materials which stand up to harsh outside elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.
  • Variety of Options - Drop-overs are available in Aluminum, Fiberglass or HDPE (Plastic) allowing you to select the best option for your application.

General

Catalog Number

LE014021027

Heated?

No

Material

Fiberglass

Dimensions

Dimensions

21 in x 14 in x 27 in

Height

27 in

Length

21 in

Mounting Pad / Base Plate Dimensions

32 X 38

Weight

43 lb

Width

14 in

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

No