HUBBELL POWER SYSTEMS
Image of F08090012B F08 Valve Box, Polymer Concrete
* Representative image
Image of F08090012B F08 Valve Box, Polymer Concrete
play
play
play
Buy America(n) Qualified

F08 Valve Box, Polymer Concrete

Brand: Hubbell Power Systems

Catalog ID: F08090012B

F08 Valve Box, 10" Dia x 12" Polymer Concrete Box

Polymer concrete valve boxes provide the strength and durability of precast concrete at a fraction of the weight with easy access to standard size shutoff valves. The durable polymer concrete construction offers 20k load rating for non-deliberate traffic applications when used as an assembly.

  • Strong, lightweight construction
  • Durable polymer concrete body and cover combination
  • 33% lighter than precast concrete products
  • 20k load rating for non-deliberate traffic applications

Product details

General

Catalog Number

F08090012B

Heated?

No

Insulated?

No

Material

Polymer Concrete

Type

Below Ground Boxes

Dimensions

Dimensions

10.875 in x 10.875 in x 12 in

Height

12 in

Length

10.875 in

Weight

18 lb

Width

10.875 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Packaging Type

Pallet

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
PenCell® Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
PenCell® How It's Made
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems How to Install Small Enclosures
play
Quazite® Pre-Formed Polymer Concrete Box Collars
play
Hubbell Power Systems In Depth: ANSI-SCTE 77