HUBBELL POWER SYSTEMS
Image of GP2240 Fargo Insulating Lineman's Wrench, 13/16 and 7/8

Fargo Insulating Lineman's Wrench, 13/16 and 7/8

Brand: CHANCE Lineman Grade Tools

Catalog ID: GP2240

Fargo Lineman's Wrench, 13/16" and 7/8" Ratchet.

  • Rugged polypropylene handle
  • Physically separated ends provide protection against incidental contact with energized sources
  • Center holes in handle ensure end to end separation

General

Catalog Number

GP2240

End A Type

13/16” Ratchet

End B Type

7/8” Ratchet

EU RoHS Indicator

No

Material Type

Non-Standard

UPC

096359312901

Dimensions

Length

10 in

Length Metric

250 mm

Weight

0.588 lb

Weight Metric

0.27 kg

Wrench Size - End A

13/16 in

Wrench Size - End B

7/8 in

Conductor Related

Crimping Size - Maximum

0 in

Crimping Size - Minimum

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

300