
Brand: CHANCE Lineman Grade Tools
Catalog ID: GP2090P
Catalog Number
GP2090P
End A Type
3/8" Allen Ratchet
End B Type
Penta Socket
EU RoHS Indicator
No
Material Type
Non-Standard
UPC
096359312611
Length
8.75
Length Metric
220
Weight
1 lb
Weight Metric
0.45 kg
Wrench Size - End A
3/8 in
Crimping Size - Maximum
0 in
Crimping Size - Minimum
0 in
EU RoHS Indicator
No