HUBBELL POWER SYSTEMS
Fargo Insulating Lineman's Wrench, 3/8 Reversible Allen and 90° Reversible Penta Socket
Image of GP242P1 Fargo Insulating Lineman's Wrench, 3/8 Reversible Allen and 90° Reversible Penta Socket

Fargo Insulating Lineman's Wrench, 3/8 Reversible Allen and 90° Reversible Penta Socket

Brand: CHANCE Lineman Grade Tools

Catalog ID: GP242P1

Fargo Lineman's Wrench, 3/8 Rev. Allen and 90 Degree Rev. Penta

  • Rugged polypropylene handle
  • Physically separated ends provide protection against incidental contact with energized sources
  • Center holes in handle ensure end to end separation

General

Catalog Number

GP242P1

End A Type

3/8” Rev. Allen Ratchet

End B Type

90° Penta Rev. Ratchet

UPC

096359357193

Dimensions

Length

9 in

Length Metric

225 mm

Weight

1 lb

Weight Metric

0.45 kg

Wrench Size - End A

3/8 in

Logistics

Standard Package

1