HUBBELL POWER SYSTEMS
Image of GP241P1 Fargo Insulating Lineman's Wrench, 5/16 Reversible Allen and 2 in Penta Socket

Fargo Insulating Lineman's Wrench, 5/16 Reversible Allen and 2 in Penta Socket

Brand: CHANCE Lineman Grade Tools

Catalog ID: GP241P1

Fargo Lineman's Wrench, 5/16" Rev. Allen Ratchet and Penta Socket.

  • Rugged polypropylene handle
  • Physically separated ends provide protection against incidental contact with energized sources
  • Center holes in handle ensure end to end separation

General

Catalog Number

GP241P1

End A Type

5/16” Rev. Allen Ratchet

End B Type

Penta Socket

Material Type

Standard

UPC

096359312956

Dimensions

Length

8.75 in

Length Metric

220

Weight

0.784 lb

WeightMetric

0.36 kg

Wrench Size - End A

5/16 in

Conductor Related

Crimping Size - Maximum

0 in

Crimping Size - Minimum

0 in