HUBBELL POWER SYSTEMS
Image of GP2237 Fargo Insulating Lineman's Wrench, 5/8 and 3/4

Fargo Insulating Lineman's Wrench, 5/8 and 3/4

Brand: CHANCE Lineman Grade Tools

Catalog ID: GP2237

Fargo Lineman's Wrench, 5/8" and 3/4" Ratchet.

  • Rugged polypropylene handle
  • Physically separated ends provide protection against incidental contact with energized sources
  • Center holes in handle ensure end to end separation

General

Catalog Number

GP2237

End A Type

5/8” Ratchet

End B Type

3/4” Ratchet

Material Type

Standard

UPC

096359312864

Dimensions

Length

9 in

Length Metric

225 mm

Weight

0.549 lb

Weight Metric

0.25 kg

Wrench Size - End A

5/8 in

Wrench Size - End B

3/4 in

Conductor Related

Crimping Size - Maximum

0 in

Crimping Size - Minimum

0 in