HUBBELL POWER SYSTEMS
Image of GP2245 Fargo Insulating Lineman's Wrench, 7/8 and 15/16

Fargo Insulating Lineman's Wrench, 7/8 and 15/16

Brand: CHANCE Lineman Grade Tools

Catalog ID: GP2245

Fargo Lineman's Wrench, 7/8" and 15/16" Ratchet.

  • Rugged polypropylene handle
  • Physically separated ends provide protection against incidental contact with energized sources
  • Center holes in handle ensure end to end separation

General

Catalog Number

GP2245

End A Type

7/8” Ratchet

End B Type

15/16” Ratchet

EU RoHS Indicator

No

Material Type

Non-Standard

UPC

096359312925

Dimensions

Length

10 in

Length Metric

250

Weight

0.392 lb

Weight Metric

0.18 kg

Wrench Size - End A

7/8 in

Wrench Size - End B

15/16 in

Conductor Related

Crimping Size - Maximum

0 in

Crimping Size - Minimum

0 in

Certifications And Compliance

EU RoHS Indicator

No