HUBBELL POWER SYSTEMS
Image of GP223 Fargo Insulating Lineman's Wrench, 9/16 and 3/4

Fargo Insulating Lineman's Wrench, 9/16 and 3/4

Brand: CHANCE Lineman Grade Tools

Catalog ID: GP223

Fargo Lineman's Wrench, 9/16" and 3/4" Ratchet.

  • Rugged polypropylene handle
  • Physically separated ends provide protection against incidental contact with energized sources
  • Center holes in handle ensure end to end separation

General

Catalog Number

GP223

End A Type

9/16” Ratchet

End B Type

3/4” Ratchet

Material Type

Standard

UPC

096359312796

Dimensions

Length

9 in

Length Metric

225 mm

Weight

0.588 lb

Weight Metric

0.27 kg

Wrench Size - End A

9/16 in

Wrench Size - End B

3/4 in

Conductor Related

Crimping Size - Maximum

0 in

Crimping Size - Minimum

0 in