
Brand: CHANCE Lineman Grade Tools
Catalog ID: GP2091P
Catalog Number
GP2091P
End A Type
Penta Socket
End B Type
Eye Loop
EU RoHS Indicator
Material Type
Standard
UPC
096359312635
Length
7.5 in
Length Metric
190 mm
Weight
0.578 lb
Weight Metric
0.26 kg
Crimping Size - Maximum
0 in
Crimping Size - Minimum
0 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator