Brand: CHANCE Lineman Grade Tools
Catalog ID: GP2213AR
Catalog Number
GP2213AR
End A Type
3/8” Allen Ratchet
End B Type
5/16” Allen Ratchet
EU RoHS Indicator
No
Material Type
Non-Standard
UPC
096359312765
Length
9 in
Length Metric
225
Weight
0.647 lb
WeightMetric
0.29 kg
Wrench Size - End A
5/16 in
Wrench Size - End B
3/8 in
Crimping Size - Maximum
0 in
Crimping Size - Minimum
0 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
EU RoHS Indicator
No
Pallet Quantity
300