Brand: Chance Lineman Tools & Equipment
Catalog ID: GP240
Catalog Number
GP240
End A Type
Allen Ratchet - 5/16" X 1.50"
End B Type
Allen Ratchet - 3/8" X 1.38"
UPC
096359312932
Length
9 in
Weight
0.882 lb
Wrench Size - End A
5/16 in
Wrench Size - End B
3/8 in
Crimping Size - Maximum
0 in
Crimping Size - Minimum
0 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)