HUBBELL POWER SYSTEMS
Image of GP345812 Fargo Nut-Runner

Fargo Nut-Runner

Brand: CHANCE Lineman Grade Tools

Catalog ID: GP345812

Nut-Runner wrench for 3/4", 5/8" and 1/2" bolts.

  • Bolt-thru socket design
  • 3 in 1 combination square socket fits nuts for 1/2", 5/8” & 3/4” machine bolts
  • Reversible ratchet easy to switch in gloves

General

Catalog Number

GP345812

End A Type

Nut-Runner, 3 in 1 Combination Socket, 3/4", 5/8" and 1/2"

Material Type

Standard

UPC

096359313069

Dimensions

Length

12 in

Length Metric

304 mm

Weight

2.5 lb

Weight Metric

1.1 kg

Conductor Related

Crimping Size - Maximum

0 in

Crimping Size - Minimum

0 in

Logistics

Carton Quantity

12

Pallet Quantity

384