HUBBELL POWER SYSTEMS
Image of BB3636241220A00 Fiberglass Box Pad, 36"x36"x24"
Image of BB3636241220A00 Fiberglass Box Pad, 36"x36"x24"

Fiberglass Box Pad, 36"x36"x24"

Brand: Hubbell Power Systems

Catalog ID: BB3636241220A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Product details

General

Catalog Number

BB3636241220A00

Insulated?

No

Material

Fiberglass

Dimensions

Dimensions

46.125 in x 46.125 in x 28 in

Height

28 in

Length

46.125 in

Weight

182 lb

Width

46.125 in

Resources and downloads

Specifications