HUBBELL POWER SYSTEMS
Fiberglass Box Pad, Defferal Cabinet Extension, 37"x43"24"
Image of BB3743242224B40 Fiberglass Box Pad, Defferal Cabinet Extension, 37"x43"24"
*Representative image
Image of BB3743242224B40 Fiberglass Box Pad, Defferal Cabinet Extension, 37"x43"24"

Fiberglass Box Pad, Defferal Cabinet Extension, 37"x43"24"

Brand: Hubbell Power Systems

Catalog ID: BB3743242224B40

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

General

Catalog Number

BB3743242224B40

Insulated?

No

Material

Fiberglass

UPC

662037185060

Dimensions

Dimensions

37 in x 43 in x 24 in

Dimensions - Shipping

50 in x 56 in x 24.25 in

Height

24 in

Length

37 in

Weight

102 lb

Width

43 in