HUBBELL POWER SYSTEMS
Fiberglass Crossarm, 20 Deadend, 96" (8'), 3-Wire, 5/8" Bracket, with Dual Sided Eyenuts
Image of CDA20G096D3003B Fiberglass Crossarm, 20 Deadend, 96" (8'), 3-Wire, 5/8" Bracket, with Dual Sided Eyenuts

Fiberglass Crossarm, 20 Deadend, 96" (8'), 3-Wire, 5/8" Bracket, with Dual Sided Eyenuts

Brand: Chance

Catalog ID: CDA20G096D3003B

Hubbell Fiberglass Deadend Crossarms are designed to support the conductor when deadending a line or when extra strength is needed, for example, an area with corners or angles or when there are longer spans between poles. Hubbell Fiberglass Crossarms help harden the grid by offering superior fire resistance, longevity, and strength. Hubbell Fiberglass Crossarms are filled with closed cell foam and drilled to your specifications. See part numbering system on drawing for standard drill patterns. We can also accommodate custom drill requests. All Hubbell Fiberglass Crossarms feature a brace-less center mount design with keyhole feature for easy installation. Mounting brackets are made of galvanized steel with 5/8" or 3/4" holes. Deadend brackets include two integrated guy attachments for 7/8" guying hardware. Ultimate guy load is 30K per attachment.

  • Sleeves are installed in All drill holes for hardware torque protection Recommended hardware torque: 250 in-lbs.
  • Mounting bracket for 5/8" hardware
  • Painted gray with UV inhibitor paint
  • Drill Pattern 003: HPS Standard 96" Deadend

General

Catalog Number

CDA20G096D3003B

Color

Gray

Material

Fiberglass

Mounting Hardware

5/8"

Series

20 Series

Strength Rating - Minimum Ultimate, Longitudinal (L)

7,500 lb. lb

Type

Arm

UPC

096359834243

Dimensions

Dimensions

96 in x 4-5/8 in x 3.625 in

Height

3.625 in

Length

96 in

Width

4-5/8 in

Conductor Related

Number Of Wires

3

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

7,500 lb. lb

Logistics

Pallet Quantity

25