HUBBELL POWER SYSTEMS
Fiberglass Crossarm, 20 Deadend, 96" (8'), 4-Wire, Brown, 5/8" Bracket, with Dual Sided Eyenuts
Image of CDA20B096D4003B Fiberglass Crossarm, 20 Deadend, 96" (8'), 4-Wire, Brown, 5/8" Bracket, with Dual Sided Eyenuts
New

Fiberglass Crossarm, 20 Deadend, 96" (8'), 4-Wire, Brown, 5/8" Bracket, with Dual Sided Eyenuts

Brand: Chance

Catalog ID: CDA20B096D4003B

Hubbell Fiberglass Deadend Crossarms are designed to support the conductor when deadending a line or when extra strength is needed, for example, an area with corners or angles or when there are longer spans between poles. Hubbell Fiberglass Crossarms help harden the grid by offering superior fire resistance, longevity, and strength. Hubbell Fiberglass Crossarms are filled with closed cell foam and drilled to your specifications. See part numbering system on drawing for standard drill patterns. We can also accommodate custom drill requests. All Hubbell Fiberglass Crossarms feature a brace-less center mount design with keyhole feature for easy installation. Mounting brackets are made of galvanized steel with 5/8" or 3/4" holes. Deadend brackets include two integrated guy attachments for 7/8" guying hardware. Ultimate guy load is 30K per attachment.

  • Mounting bracket for 5/8" hardware
  • Coated with brown UV inhibitor paint
  • Drill Pattern 003: RUS Standard 96" Deadend
  • Sleeves are installed in all drill holes for hardware torque protection. Recommended hardware torque: 250 in-lbs.

General

Catalog Number

CDA20B096D4003B

Color

Brown

Material

Fiberglass

Mounting Hardware

5/8"

Series

20 Series

Strength Rating - Minimum Ultimate, Longitudinal (L)

5,500 lbs per wire lb

Type

Arm

Dimensions

Length

96 in

Conductor Related

Number Of Wires

4

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

5,500 lbs per wire lb