MES LISTES
HUBBELL POWER SYSTEMS
Image of CTF20G120N4007B Fiberglass Crossarm, 20 Tangent, 120" (10'), 4-Wire, 3/4" Bracket
Image of CTF20G120N4007B Fiberglass Crossarm, 20 Tangent, 120" (10'), 4-Wire, 3/4" Bracket
Image of CTF20G120N4007B Fiberglass Crossarm, 20 Tangent, 120" (10'), 4-Wire, 3/4" Bracket
Image of CTF20G120N4007B Fiberglass Crossarm, 20 Tangent, 120" (10'), 4-Wire, 3/4" Bracket

Fiberglass Crossarm, 20 Tangent, 120" (10'), 4-Wire, 3/4" Bracket

Marque: Chance

No de catalogue: CTF20G120N4007B

Hubbell Fiberglass Tangent Crossarms are designed to support the conductor when poles are in a straight line with little to no angle when the conductor is continuing to the next pole. Hubbell Fiberglass Crossarms help harden the grid by offering superior fire resistance, longevity, and strength. Hubbell Fiberglass Crossarms are filled with closed cell foam and drilled to your specifications. See part numbering system on drawing for standard drill patterns. We can also accomodate custom drill requests. All Hubbell Fiberglass Crossarms feature a brace-less center mount design with keyhole feature for easy installation. Mounting brackets are made of galvanized steel with 5/8" or 3/4" holes.

  • Sleeves are installed in All drill holes for hardware torque protection Recommended hardware torque: 250 in-lbs.
  • Mounting bracket for 3/4" hardware
  • Painted gray with UV inhibitor paint
  • Drill Pattern: 007: HPS Standard 120" Tangent (4-WIRE)

Détails du produit

Général

Catalog Number

CTF20G120N4007B

Force de rupture longitudinale (L)

3,375 lb. lb

Matériau

Fiberglass

Type

Arm

UPC

096359833567

Dimensions

Dimensions

120 po x 3-5/8 po x 4.625 po

Hauteur

4.625 in

Largeur

3-5/8 in

Longueur

120 in

Certifications et conformité

Achetez des produits qualifiés aux États-Unis

Contact Manufacturer

Logistique

Nombre d'unités sur la palette

25