HUBBELL POWER SYSTEMS
Fiberglass Crossarm, 20 Tangent, 96" (8'), 4-Wire, 5/8" Bracket
Image of CTA20G096N4003B Fiberglass Crossarm, 20 Tangent, 96" (8'), 4-Wire, 5/8" Bracket
*Representative image
Image of CTA20G096N4003B Fiberglass Crossarm, 20 Tangent, 96" (8'), 4-Wire, 5/8" Bracket
Image of CTA20G096N4003B Fiberglass Crossarm, 20 Tangent, 96" (8'), 4-Wire, 5/8" Bracket
Buy America(n) Qualified

Fiberglass Crossarm, 20 Tangent, 96" (8'), 4-Wire, 5/8" Bracket

Brand: Chance

Catalog ID: CTA20G096N4003B

Hubbell Fiberglass Tangent Crossarms are designed to support the conductor when poles are in a straight line with little to no angle when the conductor is continuing to the next pole. Hubbell Fiberglass Crossarms help harden the grid by offering superior fire resistance, longevity, and strength. Hubbell Fiberglass Crossarms are filled with closed cell foam and drilled to your specifications. See part numbering system on drawing for standard drill patterns. We can also accomodate custom drill requests. All Hubbell Fiberglass Crossarms feature a brace-less center mount design with keyhole feature for easy installation. Mounting brackets are made of galvanized steel with 5/8" or 3/4" holes.

  • Sleeves are installed in All drill holes for hardware torque protection Recommended hardware torque: 250 in-lbs.
  • Mounting bracket for 5/8" hardware
  • Painted gray with UV inhibitor paint
  • Drill Pattern 003: RUS Standard 96" Tangent (4-Wire)

General

Catalog Number

CTA20G096N4003B

Color

Gray

Material

Fiberglass

Mounting Hardware

5/8"

Product Type

Tangent

Series

20 Series

Strength Rating - Minimum Ultimate, Longitudinal (L)

3,500 lb. lb

UPC

096359833314

Dimensions

Dimensions

96 in x 3-5/8 in x 4.625 in

Height

4.625 in

Length

96 in

Width

3-5/8 in

Conductor Related

Number Of Wires

4

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

3,500 lb. lb

Logistics

Pallet Quantity

25