HUBBELL POWER SYSTEMS
Fiberglass Crossarm, 20 Tangent, 96" (8'), 4-Wire, Brown, 5/8" Bracket
Image of CTA20B096N4003B Fiberglass Crossarm, 20 Tangent, 96" (8'), 4-Wire, Brown, 5/8" Bracket
New

Fiberglass Crossarm, 20 Tangent, 96" (8'), 4-Wire, Brown, 5/8" Bracket

Brand: Chance

Catalog ID: CTA20B096N4003B

Hubbell Fiberglass Tangent Crossarms are designed to support the conductor when poles are in a straight line with little to no angle when the conductor is continuing to the next pole. Hubbell Fiberglass Crossarms help harden the grid by offering superior fire resistance, longevity, and strength. Hubbell Fiberglass Crossarms are filled with closed cell foam and drilled to your specifications. See part numbering system on drawing for standard drill patterns. We can also accomodate custom drill requests. All Hubbell Fiberglass Crossarms feature a brace-less center mount design with keyhole feature for easy installation. Mounting brackets are made of galvanized steel with 5/8" or 3/4" holes.

  • Mounting bracket for 5/8" hardware
  • Coated with brown UV inhibitor paint
  • Drill Pattern 003: RUS Standard 96" Tangent (4-Wire)
  • Sleeves are installed in all drill holes for hardware torque protection. Recommended hardware torque: 250 in-lbs.

General

Catalog Number

CTA20B096N4003B

Color

Brown

Material

Fiberglass

Mounting Hardware

5/8"

Series

20 Series

Strength Rating - Minimum Ultimate, Longitudinal (L)

3,500 lbs per wire lb

Dimensions

Length

96 in

Conductor Related

Number Of Wires

4

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

3,500 lbs per wire lb