HUBBELL POWER SYSTEMS
Image of CDF25G060D2006B Fiberglass Crossarm, 25 Deadend, 60" (5'), 2-Wire, 3/4" Bracket, with Dual Sided Eyenuts

Fiberglass Crossarm, 25 Deadend, 60" (5'), 2-Wire, 3/4" Bracket, with Dual Sided Eyenuts

Brand: Chance

Catalog ID: CDF25G060D2006B

Hubbell Fiberglass Deadend Crossarms are designed to support the conductor when deadending a line or when extra strength is needed, for example, an area with corners or angles or when there are longer spans between poles. Hubbell Fiberglass Crossarms help harden the grid by offering superior fire resistance, longevity, and strength. Hubbell Fiberglass Crossarms are filled with closed cell foam and drilled to your specifications. See part numbering system on drawing for standard drill patterns. We can also accomodate custom drill requests. All Hubbell Fiberglass Crossarms feature a brace-less center mount design with keyhole feature for easy installation. Mounting brackets are made of galvanized steel with 5/8" or 3/4" holes. Deadend brackets include two integrated guy attachments for 7/8" guying hardware. Ultimate guy load is 30K per attachment.

  • Sleeves are installed in All drill holes for hardware torque protection Recommended hardware torque: 250 in-lbs.
  • Mounting bracket for 3/4" hardware
  • Painted gray with UV inhibitor paint
  • Drill Pattern 006: HPS Standard 60" Deadend

General

Catalog Number

CDF25G060D2006B

Material

Fiberglass

Strength Rating - Minimum Ultimate, Longitudinal (L)

14,200 lb. lb

Type

Arm

UPC

096359833222

Dimensions

Dimensions

60 in x 4-5/8 in x 3.625 in

Height

3.625 in

Length

60 in

Width

4-5/8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

14,200 lb. lb

Logistics

Pallet Quantity

25