HUBBELL POWER SYSTEMS
Fiberglass Crossarm, 25 Tangent, 120" (10'), 6-Wire, 5/8" Bracket
Image of CTA25G120N6005B Fiberglass Crossarm, 25 Tangent, 120" (10'), 6-Wire, 5/8" Bracket

Fiberglass Crossarm, 25 Tangent, 120" (10'), 6-Wire, 5/8" Bracket

Brand: Chance

Catalog ID: CTA25G120N6005B

Hubbell Fiberglass Tangent Crossarms are designed to support the conductor when poles are in a straight line with little to no angle when the conductor is continuing to the next pole. Hubbell Fiberglass Crossarms help harden the grid by offering superior fire resistance, longevity, and strength. Hubbell Fiberglass Crossarms are filled with closed cell foam and drilled to your specifications. See part numbering system on drawing for standard drill patterns. We can also accomodate custom drill requests. All Hubbell Fiberglass Crossarms feature a brace-less center mount design with keyhole feature for easy installation. Mounting brackets are made of galvanized steel with 5/8" or 3/4" holes.

  • Sleeves are installed in All drill holes for hardware torque protection Recommended hardware torque: 250 in-lbs.
  • Mounting bracket for 5/8" hardware
  • Painted gray with UV inhibitor paint
  • Drill Pattern: 005: RUS Standard 120" Tangent (6-Wire)

General

Catalog Number

CTA25G120N6005B

Color

Gray

Material

Fiberglass

Mounting Hardware

5/8"

Series

25 Series

Strength Rating - Minimum Ultimate, Longitudinal (L)

2,250 lb. lb

UPC

096359833444

Dimensions

Dimensions

120 in x 3-5/8 in x 4.625 in

Height

4.625 in

Length

120 in

Width

3-5/8 in

Conductor Related

Number Of Wires

6

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

2,250 lb. lb

Logistics

Pallet Quantity

25