HUBBELL POWER SYSTEMS
Image of CTF25G144N6009B Fiberglass Crossarm, 25 Tangent, 144" (12'), 6-Wire, 3/4" Bracket
Image of CTF25G144N6009B Fiberglass Crossarm, 25 Tangent, 144" (12'), 6-Wire, 3/4" Bracket
Image of CTF25G144N6009B Fiberglass Crossarm, 25 Tangent, 144" (12'), 6-Wire, 3/4" Bracket
Image of CTF25G144N6009B Fiberglass Crossarm, 25 Tangent, 144" (12'), 6-Wire, 3/4" Bracket

Fiberglass Crossarm, 25 Tangent, 144" (12'), 6-Wire, 3/4" Bracket

Brand: Chance

Catalog ID: CTF25G144N6009B

Hubbell Fiberglass Tangent Crossarms are designed to support the conductor when poles are in a straight line with little to no angle when the conductor is continuing to the next pole. Hubbell Fiberglass Crossarms help harden the grid by offering superior fire resistance, longevity, and strength. Hubbell Fiberglass Crossarms are filled with closed cell foam and drilled to your specifications. See part numbering system on drawing for standard drill patterns. We can also accomodate custom drill requests. All Hubbell Fiberglass Crossarms feature a brace-less center mount design with keyhole feature for easy installation. Mounting brackets are made of galvanized steel with 5/8" or 3/4" holes.

  • Sleeves are installed in All drill holes for hardware torque protection Recommended hardware torque: 250 in-lbs.
  • Mounting bracket for 3/4" hardware
  • Painted gray with UV inhibitor paint
  • Drill Pattern: 009: HPS Standard 144" Tangent (6-WIRE)

Product details

General

Catalog Number

CTF25G144N6009B

Material

Fiberglass

Strength Rating - Minimum Ultimate, Longitudinal (L)

2,250 lb. lb

Type

Arm

UPC

096359833697

Dimensions

Dimensions

144 in x 3-5/8 in x 4.625 in

Height

4.625 in

Length

144 in

Width

3-5/8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

25