

Brand: Hubbell Power Systems
Catalog ID: BG2367321862A00
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
BG2367321862A00
Color
Munsell Green #7GY 3.29/1.5
Insulated?
No
Material
Fiberglass
UPC
662037180379
Dimensions
23 in x 67 in x 32 in
Dimensions - Shipping
40.375 in x 84.375 in x 32.5 in
Height
32 in
Length
23 in
Weight
140 lb
Width
67 in
Buy America(n) Qualified
Contact Manufacturer