

Brand: Hubbell Power Systems
Catalog ID: BG2585241777A00
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
BG2585241777A00
Color
Munsell Green #7GY 3.29/1.5
Insulated?
No
Material
Fiberglass
UPC
662037180478
Dimensions
25 in x 85 in x 24 in
Dimensions - Shipping
97 in x 36.9375 in x 24.25 in
Height
24 in
Length
25 in
Weight
239 lb
Width
85 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)