
Brand: Pencell
Catalog ID: FLP3030
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
FLP3030
Insulated?
No
Material
HDPE Plastic
Dimensions
37.5 in x 17 in x 30.1875 in
Height
30.1875 in
Length
37.5 in
Weight
32 lb
Width
17 in