Brand: Pencell
Catalog ID: FLP4839
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
FLP4839
Insulated?
No
Material
HDPE Plastic
Dimensions
33 in x 10 in x 48 in
Height
48 in
Length
33 in
Weight
51.6 lb
Width
10 in