HUBBELL POWER SYSTEMS
Fiberglass Secondary Connector / Sectionalizer, Silicone Coated With HDG Ductile Iron End Fittings
Image of PSC6532012 Fiberglass Secondary Connector / Sectionalizer, Silicone Coated With HDG Ductile Iron End Fittings
Image of PSC6532012 Fiberglass Secondary Connector / Sectionalizer, Silicone Coated With HDG Ductile Iron End Fittings

Fiberglass Secondary Connector / Sectionalizer, Silicone Coated With HDG Ductile Iron End Fittings

Brand: Chance

Catalog ID: PSC6532012

Used to sectionalize (or split) a secondary conductor

  • Captive hardware included
  • Recommended hardware torque: 20 to 25 ft.-lb.
  • Hot dip galvanized ductile iron end fittings
  • Voltage rating 1200V

General

Catalog Number

PSC6532012

Description - End Fitting

HDG Ductile Iron

Strength Rating - Minimum Ultimate, Longitudinal (L)

6000 lb

UPC

096359611349

Dimensions

Diameter - Rod / Tube

0.625 in

Distance From Pole

18.8 in

Length

6 in

Radius - FWDE Wrap-Around

0.625

Weight

4 lb

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

6000 lb

Logistics

Standard Package

1