HUBBELL POWER SYSTEMS
Fiberglass Secondary Connector / Sectionalizer w/ HDG Ductile Iron End Fittings
Image of PSC6531895 Fiberglass Secondary Connector / Sectionalizer w/ HDG Ductile Iron End Fittings

Fiberglass Secondary Connector / Sectionalizer w/ HDG Ductile Iron End Fittings

Brand: Chance

Catalog ID: PSC6531895

Used to sectionalize (or split) a secondary conductor

  • Captive hardware included
  • Recommended hardware torque: 20 to 25 ft.-lb.
  • Hot dip galvanized ductile iron end fittings
  • Voltage rating 600V

General

Catalog Number

PSC6531895

Description - End Fitting

HDG Ductile Iron

EU RoHS Indicator

No

Strength Rating - Minimum Ultimate, Longitudinal (L)

6000 lb

UPC

096359507970

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

6 in x 2.5 in x 2.7 in

Distance From Pole

18.8 in

Height

2.7 in

Length

6 in

Radius - FWDE Wrap-Around

0.625

Weight

4.1 lb

Width

2.5 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

6000 lb

Logistics

Pallet Quantity

360

Standard Package

1