MI LISTA
HUBBELL POWER SYSTEMS
Image of BB3434151624A00 Fiberglass Transformer Box Pad, 34"x34"x15"
* Imagen representativa
Image of BB3434151624A00 Fiberglass Transformer Box Pad, 34"x34"x15"

Fiberglass Transformer Box Pad, 34"x34"x15"

Marca: Hubbell Power Systems

ID del Catálogo: BB3434151624A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Detalles del producto

General

Catalog Number

BB3434151624A00

Insulated?

No

Material

Fiberglass

UPC

662037167417

Dimensiones

Dimensions

44 in x 44 in x 15.375 in

Height

15.375 in

Length

44 in

Weight

63 lb

Width

44 in