

Brand: Hubbell Power Systems
Catalog ID: BB3434152020A00
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
BB3434152020A00
Insulated?
No
Material
Fiberglass
UPC
662037167431
Dimensions
44 in x 44 in x 15.375 in
Height
15.375 in
Length
44 in
Weight
77.7 lb
Width
44 in