HUBBELL POWER SYSTEMS
Image of BB3743242020A00 Fiberglass Transformer Box Pad, 37"x43"x24"

Fiberglass Transformer Box Pad, 37"x43"x24"

Brand: Hubbell Power Systems

Catalog ID: BB3743242020A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Product details

General

Catalog Number

BB3743242020A00

Insulated?

No

Material

Fiberglass

UPC

662037167868

Dimensions

Dimensions

56 in x 50 in x 24 in

Dimensions - Shipping

50 in x 56 in x 24.25 in

Height

24 in

Length

56 in

Weight

110 lb

Width

50 in