HUBBELL POWER SYSTEMS
Image of BB3848202421A00 Fiberglass Transformer Box Pad, 38"x48"x20"

Fiberglass Transformer Box Pad, 38"x48"x20"

Brand: Hubbell Power Systems

Catalog ID: BB3848202421A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

General

Catalog Number

BB3848202421A00

Insulated?

No

Material

Fiberglass

Dimensions

Dimensions

58 in x 48 in x 20 in

Dimensions - Shipping

48 in x 58 in x 20.1875 in

Height

20 in

Length

58 in

Weight

127 lb

Width

48 in