HUBBELL POWER SYSTEMS
Fiberglass Transformer Box Pad, 42"x42"x18"
Image of BB4242181221A00 Fiberglass Transformer Box Pad, 42"x42"x18"

Fiberglass Transformer Box Pad, 42"x42"x18"

Brand: Hubbell Power Systems

Catalog ID: BB4242181221A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

General

Catalog Number

BB4242181221A00

EU RoHS Indicator

No

Insulated?

No

Material

Fiberglass

UPC

662037168018

Dimensions

Dimensions

42 in x 42 in x 18 in

Dimensions - Shipping

54 in x 54 in x 18.375 in

Height

18 in

Length

42 in

Weight

115 lb

Width

42 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No