

Brand: Hubbell Power Systems
Catalog ID: BB7886361676A00
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
BB7886361676A00
Insulated?
No
Material
Fiberglass
UPC
662037168582
Dimensions
86 in x 78 in x 36 in
Dimensions - Shipping
94 in x 100.875 in x 36.625 in
Height
36 in
Length
86 in
Weight
633 lb
Width
78 in