HUBBELL POWER SYSTEMS
Fiberglass Transformer Box Pad, 83"x88"x36"
Image of BB8388366638A00 Fiberglass Transformer Box Pad, 83"x88"x36"

Fiberglass Transformer Box Pad, 83"x88"x36"

Brand: Hubbell Power Systems

Catalog ID: BB8388366638A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

General

Catalog Number

BB8388366638A00

Insulated?

No

Material

Fiberglass

Dimensions

Dimensions

83 in x 88 in x 36 in

Height

36 in

Length

83 in

Width

88 in