HUBBELL POWER SYSTEMS
Fixed Strain Pole, 11 ft 5 in (3.4 m), Butt Swivel and Clevis
Image of C4000613 Fixed Strain Pole, 11 ft 5 in (3.4 m), Butt Swivel and Clevis

Fixed Strain Pole, 11 ft 5 in (3.4 m), Butt Swivel and Clevis

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4000613

POLE, STRAIN 11'2", Strain Poles for conductor yoke plates accommodate a wide range of yoke plate designs and hole spacings. The Strain Poleswith a 2" diameter Epoxiglas®®- construction, offer 12,000- pounds maximum load capacity with a 1" wide clevis for aluminum conductor yoke plates. Commonly used in deadend rigging, for "V" strings and restrained angles, poles offer two clevis lengths and overall lengths.

  • Tested per OSHA & ASTM F711
  • Accommodate a wide range of yoke plate designs and hole spacings
  • Both Strain Poles, of 2"-dia.Epoxiglas® construction, offer 12,000-pounds maximum load capacity with a 1" wide clevis for aluminum conductor yoke plates
  • Commonly used in deadend rigging, for “V” strings and restrained angles, poles offer two clevis lengths and overall lengths

General

Catalog Number

C4000613

EU RoHS Indicator

No

Style

For Bundle Conductor Yoke Plates

UPC

096359016700

Working Load Limit

12,000 lb

Working Load Limit Metric

5,443 kg

Dimensions

Dimension - L Length Overall mm

3,403 mm

Dimension - Length Overall inch

134 in

Dimensions

141 in x 4.38 in x 4.38 in

Dimensions Metric

3581 mm x 111 mm x 111 mm

Height

4.38 in

Height Metric

111 mm

Length

141 in

Length Metric

3581 mm

Weight

19.3 lb

Weight Metric

8.7 kg

Width

4.38 in

Width Metric

111 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Working Load Limit

12,000 lb

Working Load Limit Metric

5,443 kg