HUBBELL POWER SYSTEMS
Image of CR3A3FMP FLANGE MOUNT TERMINATOR BRACKET

FLANGE MOUNT TERMINATOR BRACKET

Brand: Chance

Catalog ID: CR3A3FMP

Used to mount 3 intermediate lightning arresters and 3 flange type cable terminators.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Accomodates bolt circle diameters of 5-7/8", 6-5/8" and 8-3/4"
  • 6061-T6 aluminum

General

Catalog Number

CR3A3FMP

UPC

096359580690

Dimensions

Distance From Pole

N/A

Weight

40.18 lb